??
CAD model selection
K1719.12191
HELP_VARIABLE
Company
KIPP
Description
K1719 - Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
Bill of material
K1719.12191
BESTKIPP
Order No.
K1719.12191
S
stroke
mm
Enter value for S
stroke
mm
cm
inch
ft
FORM
Form
B
AUSF
Auführung
rechts
A
distance
12.7 mm
A1
distance
235 mm
A2
distance
- mm
A3
distance
958.9 mm
A4
distance
1117.6 mm
A5
distance
1174.8 mm
A6
distance
1193.8 mm
A7
distance
127 mm
A8
distance
190.5 mm
A9
distance
368.3 mm
A10
distance
520.7 mm
A11
distance
825.5 mm
A12
distance
- mm
A13
distance
1008.1 mm
A14
distance
1068.3 mm
A15
distance
1093.7 mm
A16
distance
1112.8 mm
B
width
19.1 mm
H
height
76.2 mm
L
Length
1219.2 mm
TRAGKRAFT
Loading per pair kg
204 kg
GEW
Approx. weight
5.9900 kg
MONTAGE
Assembly
Montage seitlich
PTYP
Produktyp
Standard
VA
Verpackungsart
einzeln verpackt
ARTU
Artikelübersicht
Artikelübersicht
INFO
Technical Information
Technical Information
MONTAGEA
Assembly Instruction
Assembly Instruction
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
83024230
EAN
EAN-Nr. Kipp
4059245586332
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions